text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFP 6A

Catalog No. : AFP6A

Description:  AFM CVR DPLX SLPED 45DEG LEN8-15/16

UPC: 785991901252

Access Floor Module Cover, Length 8-15/16 Inches, Galvanized Steel, Duplex Cover Sloped 45 Degrees, Power Panel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with AFM-6 series

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Standard

UL E75944

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR63683 441101 N/A 1187380_2019-06-24 N/A
UL E75944 N/A N/A N/A N/A