text.skipToContent text.skipToNavigation

Catalog No. : AFP44RJ

Description:  AFM4 PLATE 4 DATA IN POWER CMPMNT

UPC: 785991038767

Data panel with 4-Keystone jacks.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with AFM-4 series

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

ETIM EC000006 Cover plate for installation units

Application

Sub-floor outlet box

Number of single openings

0

Number of double openings

1

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

0

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

With label area

N

Suitable for label area

N

Colour

Other