Alternate Catalog No. : AFP 2B
Catalog No. : AFP2B
Description: AFM CVR BLANK GALV STL
UPC: 785991901559
Access Floor Module Cover, Galvanized Steel, Blank Cover, Power Panel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-2 series |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |