Catalog No. : AFP-6V-3G
Description: POWER PANEL FOR AFM-6V - 3 GFCI
UPC: 785991027877
Power panel with (3) GFCI. For use with AFM 6V series.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Rectangular |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |