Catalog No. : AFP-6S2-R
Description: POWER PANEL DUPLEX RIGHT
UPC: 785991039900
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-6S2 series |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
|
Length cover plate |
107.95 mm |
|
Application |
Sub-floor outlet box |
|
Number of single openings |
0 |
|
Number of double openings |
1 |
|
Number of triple openings |
0 |
|
Number of CEE-/perilex openings |
0 |
|
Number of square openings |
0 |
|
Number of round openings |
0 |
|
Number of oval openings |
0 |
|
Type of fastening |
Screwing |
|
With label area |
N |
|
Suitable for label area |
N |
|
Material |
Steel |
|
Colour |
Other |