text.skipToContent text.skipToNavigation

Catalog No. : AFP-6S2-BR

Description:  POWER PANEL, BLANK RIGHT

UPC: 785991039894

Access Floor Module Cover, Length 4-1/4 Inches, Galvanized Steel, Blank Cover Right Side, Power Panel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Finish

Galvanized

Shape

Rectangular

Number Of Outlet

0

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR63683 441101 N/A 1187380_2019-06-24 N/A
ETIM EC000006 Cover plate for installation units

Length cover plate

107.95 mm

Application

Sub-floor outlet box

Number of single openings

0

Number of double openings

0

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

0

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

With label area

N

Suitable for label area

N

Material

Steel

Colour

Other