Alternate Catalog No. : AFM 2 BGE
Catalog No. : AFM2BGE
Description: 2-COMPART AFM 75CU STL W/ BGE CVR
UPC: 785991900163
Two Compartment Raised Access Floor Module, 75 Cubic Inches, Floor Cut Out Length 7-1/8 Inches, Width 4-1/8 Inches, Cover Size Length 6-3/4 Inches, Width 3-7/8 Inches, Depth 4 Inches, Galvanized Steel with Beige Cover
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install and designed to blend with any décor
- Provides durability and versatility needed to meet the growing demand of today's high-tech environments
- AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment
- Supplied with 1-AFP-2A single duplex receptacle plate
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Easy to install and designed to blend with any decor |
|
Application |
Access floor modules can be used with most types of raised floors including ridged or waffled floor panels, carpet or tile |
Specifications
|
Material |
Galvanized Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |