Catalog No. : AFM-FAS-C-BLK
Description: AFM COVER FOR FREEAXEZ40 - BLACK
UPC: 785991048841
Polycarbonate plastic black floor box cover for AFM-FAS floor box.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Application |
For 3/16 Inch to 3/4 Inch Thick Finished Floors |
Specifications
|
Material |
Polycarbonate |
|
Shape |
Square |
|
Color |
Black |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
12.50 Inches x 12.50 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |