Catalog No. : AFM-8-BLK
Description: STEEL FLOOR INSERT 10COMP BLACK
UPC: 785991018066
- All power panels include one voltage partition to separate power and communications in adjacent compartments
- Provides a simple, strong, and adaptable solution to even the most demanding wire management needs
- Easy to install and designed to blend with any décor
- Covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment
Descriptors
|
Category |
Floor boxes |
|
Special Features |
All power panels include one voltage partition to separate power and communications in adjacent compartments |
|
Application |
Access floor modules can be used with most types of raised floors including ridged or waffled floor panels, carpet or tile |
Specifications
|
Material |
Galvanized Steel |
|
Color |
Black |
|
Cubic Capacity |
325 cu in |
|
Knockouts |
16 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |
|
Model |
Rectangular |
|
Expansion possibility |
For built-in of installation devices |
|
For tube connection |
Y |
|
Material |
Steel |