Catalog No. : AFM-6V-BRN
Description: ACCESS FLR MOD W/ BRN CVR 201CU
UPC: 785991019162
- Easy to install and designed to blend with any décor
- Provides durability and versatility needed to meet the growing demand of today's high-tech environments
- AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Easy to install and designed to blend with any decor |
|
Application |
For use with most types of raised floors including ridged or waffled floor panels, carpet or tile |
Specifications
|
Material |
Galvanized Steel |
|
Cubic Capacity |
201 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |
|
Model |
Rectangular |
|
Expansion possibility |
For built-in of installation devices |
|
Material |
Steel |
Documents/Support Tools
|
Instruction Sheet |