text.skipToContent text.skipToNavigation

Catalog No. : AFM-6S2-BRN

Description:  REDESIGN AFM6S

UPC: 785991039863

Four Compartment Raised Access Floor Module, 172 Cubic Inches, Length 10 Inches, Width 7-15/16 Inches, Depth 2-1/2 Inches, Galvanized Steel with Brown Cover, Comes with Left and Rigth Power Panels and Wiring Tunnel.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR63683 441101 N/A 1187380_2019-06-24 N/A
UL E2969 N/A N/A N/A N/A