text.skipToContent text.skipToNavigation

Catalog No. : AFM-6S2-BLK

Description:  AFM6S NEW DESIGN

UPC: 785991039832

Four Compartment Raised Access Floor Module, 172 Cubic Inches, Length 10 Inches, Width 7-15/16 Inches, Depth 2-1/2 Inches, Galvanized Steel with Black Cover, Comes with Left and Rigth Power Panels and Wiring Tunnel
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy to install and designed to blend with any décor
  • Provides durability and versatility needed to meet the growing demand of today's high-tech environments
  • AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment

Descriptors

Category

Floor boxes

Special Features

Easy to install and designed to blend with any decor

Application

For use with most types of raised floors including ridged or waffled floor panels, carpet or tile

Specifications

Material

Galvanized Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR63683 441101 N/A 1187380_2019-06-24 N/A
UL E2969 N/A N/A N/A N/A
ETIM EC000024 Installation box for underfloor-installation

Cover model

Rectangular

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Min. built-in depth

50.8 mm

Colour

Other

Length external dimension

201.5998 mm

Width outside dimension

201.5998 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here