Catalog No. : AFM-6-CI-BLK
Description: AFM6 COVER INSERT, STEEL, BLACK
UPC: 785991049671
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Shape |
Rectangular |
|
Color |
Black |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
6.880 Inches x 9.140 Inches x 0.164 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |