Catalog No. : AFM-6-BLK
Description: GALV.STEEL FLOOR INSERT
UPC: 785991018134
3-(double) compartment rectangular stamped steel raised access floor module with black MopTite cover, 225 cubic inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install and designed to blend with any décor
- Provides durability and versatility needed to meet the growing demand of today's high-tech environments
- AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Easy to install and designed to blend with any decor |
|
Application |
For use with most types of raised floors including ridged or waffled floor panels, carpet or tile |
Specifications
|
Material |
Galvanized Steel |
|
Color |
Black |
|
Cubic Capacity |
225 cu in |
|
Knockouts |
6 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |