Catalog No. : AFM-4-BLK
Description: GALV. STEEL FLOOR INSERTS
UPC: 785991018097
- Easy to install and designed to blend with any décor
- Provides durability and versatility needed to meet the growing demand of today's high-tech environments
- AFM covers are reinforced with a 5/32 Inch steel plate to prevent buckling under heavy furniture and equipment
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Easy to install and designed to blend with any decor |
|
Application |
For use with most types of raised floors including ridged or waffled floor panels, carpet or tile |
Specifications
|
Material |
Galvanized Steel |
|
Color |
Black |
|
Cubic Capacity |
150 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |
|
Cover model |
Square |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
142.875 mm |
|
Colour |
Other |
|
Length external dimension |
201.5998 mm |
|
Width outside dimension |
201.5998 mm |
|
Length built-in dimension |
193.675 mm |
|
Width built-in dimension |
193.675 mm |