Catalog No. : AFM-4-ALM-N
Description: AFM-4 ALUMINUM CVR SWING ARM INTEL
UPC: 785991078404
Galvanized Steel Delivery Module with Swing Arms - Intel. Includes Solid Aluminum Cover, panel and power receptable face plate. 150 Cubic Inch Capacity.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Steel |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
150 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
9.29 Inches x 9.29 Inches x 4.20 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | RKQX | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |