Catalog No. : AFM-2-ALM
Description: AFM-2 WITH SOLID ALUMINUM COVER
UPC: 785991050776
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Supplied with 1-AFP-2A single duplex receptacle plate |
|
Application |
Access floor modules can be used with most types of raised floors including ridged or waffled floor panels, carpet or tile |
Specifications
|
Material |
Galvanized Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | RKQX | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
107.95 mm |
|
Colour |
Other |
|
Length external dimension |
180.975 mm |
|
Width outside dimension |
123.825 mm |
|
Length built-in dimension |
171.45 mm |
|
Width built-in dimension |
104.775 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |