Alternate Catalog No. : AFD 8J
Catalog No. : AFD8J
Description: DATA PNL W/ 1IBM SET GALV STL
UPC: 785991900712
Data Panel with 1-IBM Set, Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-8 series |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468107 | N/A | N/A | N/A |