text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFD 6A

Catalog No. : AFD6A

Description:  DATA PLATE

UPC: 785991901528

Data Panel Cover, Single Duplex Receptacle, Galvanized Steel, For AFM-6 Access Floor Delivery Module
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with AFM-6 series

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468107 N/A N/A N/A