text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFD 6 6RJ

Catalog No. : AFD66RJ

Description:  DATA PNL CVR 6OMNIJACK/KEYSTON JACK

UPC: 785991071573

Data Panel Cover, 6 Omnijack or Keystone Jacks, Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with AFM-6 series

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468107 N/A N/A N/A