Alternate Catalog No. : AFD 4 4RJ
Catalog No. : AFD44RJ
Description: DATA PNL CVR 4OMNIJACK/KEYSTON JACK
UPC: 785991071566
Data Panel Cover, 4 Omnijack or Keystone Jacks, Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-4 series |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468107 | N/A | N/A | N/A |