Alternate Catalog No. : AFD 2J
Catalog No. : AFD2J
Description: ACS FLR MOD DATA PANEL 1IBM SET
UPC: 785991902150
Data panel with 1-IBM set.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-2 series |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468107 | N/A | N/A | N/A |