text.skipToContent text.skipToNavigation

Catalog No. : AFD-FAS-7KEY

Description:  7 KEYSTONE PLATE FOR FREEAXEZ40 AFM

UPC: 785991048896

7 Keystone jack data plate for use with AFM-FAS floor box.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Specifications

Number Of Outlet

7

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000006 Cover plate for installation units

Application

Sub-floor outlet box

Number of single openings

7

Number of double openings

0

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

0

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

With label area

N

Suitable for label area

N

Colour

Other

Documents/Support Tools

Sales Drawing

Click here