text.skipToContent text.skipToNavigation

Catalog No. : AE6-B125

Description:  UG ACC 20DEG ANG ENCL COND SZ1.25IN

UPC: 708917403968

UniGard Accessories- 20 Degree Angle Enclosures for use with 60 Amp devices, 1-1/4 Inch Conduit Size, Length 2.05 Inches, Width 1.41 Inches, Depth 5.13 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

No Tools, No Screws Necessary with EZ Click assembly, Easy Action Single-Wiring Point Access, Simple Cable Clamping, One-piece EZ Tite assembly, Grip Tite safety

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Amperage Rating

60 Amps

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A N/A N/A N/A