text.skipToContent text.skipToNavigation

Catalog No. : AE10-B150

Description:  UG ACC 20DEG ANG ENCL COND SZ1.5IN

UPC: 708917403982

UniGard Accessories- 20 Degree Angle Enclosures for use with 100 Amp devices, 1 1/2 Inch Conduit Size, Length 2.68 Inches, Width 1.81 Inches, Depth 7.05 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

No Tools, No Screws Necessary with EZ Click assembly, Easy Action Single-Wiring Point Access, Simple Cable Clamping, One-piece EZ Tite assembly, Grip Tite safety

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Amperage Rating

100 Amps

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A N/A N/A N/A