text.skipToContent text.skipToNavigation

Catalog No. : ADS40C3F4009A

Description:  DS-840-3W4000ALSIGDA GTU

UPC:

Lv Conversion Kits. Brltn Mvtpm 9c Conv Kit. 0. Gtu Conv Kit - Ds-84 (4A). 009A DS-840-3W4000ALSIGDA GTU
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

KG

Specifications

Major Line Description

LV CONVERSION KITS

Minor Line Description

BRLTN MVTPM 9C CONV KIT

Package Quantity

0

Stock Ship Lead Time

10

Stock Status

A

Classifications

Stock Class Code

Non-Stock

Dimensions

Weight

0.00 lb

Ordering

Minimum Order Quantity

1