text.skipToContent text.skipToNavigation

Catalog No. : ADR99-21

Description:  AL TP 2CNDTR 1HOLE MOUNT 500-1000

UPC: 783786610495

Type ADR-ALCUL Two-Conductor, One-Hole Mount, Conductor Range Max 1000 kcmil, Min 500 kcmil, 5/8 Inch Bolt Hole, Length 3-3/8 Inch, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Installation - no special tools required.

Descriptors

Category

Mechanical connectors

Special Features

Easy Installation - no special tools required.

Specifications

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Number Of Mounting Holes

1

Mounting Hole Spacing

5/8 in

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1036390_2012-12-05 N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here