text.skipToContent text.skipToNavigation

Catalog No. : ADR80-44D

Description:  AL 4CNDTR 4HOLE MOUNT 350-800

UPC: 783786610457

Type ADR-ALCUL Four-Conductor, Four-Hole Mount for Conductor Range Max 800 kcmil, Min 350 kcmil
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Installation - no special tools required.

Descriptors

Category

Mechanical connectors

Special Features

Easy Installation - no special tools required.

Specifications

Number Of Conductors

4

Material

Aluminum

Finish

Tin-Plated

Number Of Mounting Holes

4

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here