text.skipToContent text.skipToNavigation

Catalog No. : ADR80

Description:  AL TP 1CNDTR 1HOLE MOUNT 300-800

UPC: 783786610389

Type ADR-ALCUL Single-Conductor, One-Hole Mount for Conductor Range Max 800 kcmil, Min 300 kcmil
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Installation - no special tools required.

Descriptors

Category

Mechanical connectors

Special Features

Easy Installation - no special tools required.

Specifications

Number Of Conductors

1

Material

Aluminum

Finish

Tin Plated

Insulation

None

Number Of Mounting Holes

1

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1036390_2007-02-14 N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here