Catalog No. : ADR60AR
Description: ANTI-ROT 1CNDTR 1HL MNT 600-2 1/2B
UPC: 783786149803
Type ADR-ALCUL Anti-Rotational Single-Conductor, One-Hole Mount, Conductor Range Max 600 MCM, Min 2 AWG, 1/2 Inch Bolt Hole, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Unique bottom rib keeps the conductor from turning. Eliminates the need for excessive torque, which can damage large conductors.
- Bottom rib prevents conductor from loosening, even in heavy-vibration applications.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Unique bottom rib keeps the conductor from turning. Eliminates the need for excessive torque, which can damage large conductors. |
Specifications
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
1/2 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |