Catalog No. : ADR6004S-AR
Description: AL MECH FOR 600 TO NO4 AWG
UPC: 75114418119
Tin Plated Aluminum Mechanical Lug. AL9CU. Wire Range 600 kcmil to #4 AWG. Length 1-5/16 inch. Width 1-3/8 inch. Height 2 inch. Anti-Rotational. No Pad. Connector is tapped 15/16 UN-2B. Includes Tin Plated Aluminum Hex Set Screw 15/16 UNF-2A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Anti-Rotational |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |