Catalog No. : ADR6004-3
Description: AL 1CNDTR 1HOLE MOUNT 4-600
UPC: 783786349715
Type ADR-ALCUL Single-Conductor, One-Hole Mount for Conductor Range Max 600 kcmil (2) 250 kcmil, Min 4 Str. (2) 1/0 Str.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
1 |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |