Catalog No. : ADR60
Description: AL TP 1CNDTR 1HOLE MOUNT 2-600
UPC: 783786610310
Type ADR-ALCUL Single-Conductor, One-Hole Mount, Conductor Range Max 600 kcmil, Min 2 Str, 3/8 Inch Bolt Hole, Length 3-3/16 Inch, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
3/8 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | N/A | N/A |
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |