Catalog No. : ADR35-38
Description: SAME AS ADR35 WITH 3/8 SCREW
UPC: 783786301379
Type ADR-ALCUL Single-Conductor, One-Hole Mount, Conductor Range Max 350 kcmil, Min 6 Str, 3/8 Hex Socket Screw, 3/8 Inch Bolt Hole, Length 2-1/4 Inch, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
3/8 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |