Catalog No. : ADR35-21
Description: AL 2CNDTR 1HOLE MOUNT 6-350STR 1/2B
UPC: 783786610228
Type ADR-ALCUL Two-Conductor, One-Hole Mount, Conductor Range 6 Str-350 kcmil, Length 2-7/8 Inches, Width 1-59/64 Inches, Height 1-1/4 Inches, 1/2 Inch Bolt Hole, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
1/2 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | N/A | N/A |
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |