Catalog No. : ADR35
Description: AL 1CNDTR 1HOLE MOUNT 6-350STR TP
UPC: 783786610198
Type ADR-ALCUL Single-Conductor, One-Hole Mount, Conductor Range 6 Str-350 kcmil, Length 2-1/4 Inches, Width 1-1/8 Inches, Height 1-1/4 Inches, Socket Screw, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
|
Number Of Mounting Holes |
1 |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | N/A | N/A |
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |