Catalog No. : ADR21ARH
Description: ADR21AR WITH HEX HEAD SCREW
UPC: 783786416134
Type ADR-Anti-Rotational ALCUL Single-Conductor, One-Hole Mount, Conductor Range Max 2/0 Str, Min 14 AWG, 1/4 Inch Bolt Hole, Hex Head Screw, Tin Plated,
View More
View Less
For more info visit:
electrification.us.abb.com
- Unique bottom rib keeps the conductor from turning. Eliminates the need for excessive torque, which can damage large conductors.
- Bottom rib prevents conductor from loosening, even in heavy-vibration applications.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Unique bottom rib keeps the conductor from turning. Eliminates the need for excessive torque, which can damage large conductors. |
Specifications
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
1/4 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR6591 | 622302 | N/A | 1036390_2018-12-20 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |