text.skipToContent text.skipToNavigation

Catalog No. : ADR21-B2-5

Description:  CONNECTOR 2/0 STR-14 AWG-2/BG

UPC: 783786070114

Type ADR-ALCUL single conductor,one hole mount,for conductor range max 2/0 Str. Min 14AWG.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Number Of Conductors

1

Number Of Mounting Holes

1

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR6591 622302 N/A 1036390_2018-12-20 N/A

Documents/Support Tools

Instruction Sheet

Click here