Catalog No. : ADR21
Description: AL 1CNDTR 2/0-14 AWG
UPC: 783786610082
Type ADR-ALCUL Single-Conductor, One-Hole Mount, Conductor Range 14 AWG-2/0 Str, Length 1-15/32 Inches, Width 5/8 Inch, Height 25/32 Inch, 1/4 Inch Bolt Hole, Slotted Screw, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Number Of Mounting Holes |
1 |
|
Mounting Hole Spacing |
1/4 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 622302 | N/A | N/A | N/A |
| CSA | LR6591 | 622302 | N/A | 1036390_2018-12-20 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |