Catalog No. : ADR11-34
Description: AL 3CNDTR 4HL MOUNT 1/0-14 3/8B TP
UPC: 783786610075
Type ADR-ALCUL Three-Conductor, Four-Hole Mount for Conductor Range Max 1/0 Str, Min 14 AWG, 3/8 Inch Bolt Hole, NEMA Spacing 1-3/4 Inch Centers, Length 2-29/32 Inch, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Number Of Mounting Holes |
4 |
|
Mounting Hole Spacing |
3/8 in |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |