text.skipToContent text.skipToNavigation

Catalog No. : ADR11-32

Description:  AL 3CNDTR 2HOLE MOUNT 1/0-14

UPC: 783786610068

Type ADR-ALCUL Three-Conductor, Two-Hole Mount for Conductor Range Max 1/0 Str., Min 14 AWG
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Installation - no special tools required.

Descriptors

Category

Mechanical connectors

Special Features

Easy Installation - no special tools required.

Specifications

Number Of Conductors

3

Material

Aluminum

Finish

Tin-Plated

Number Of Mounting Holes

2

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here