text.skipToContent text.skipToNavigation

Catalog No. : ADR11-21-B2-5

Description:  CONN-2CONDCTR-1/0STR-14AWG-2BG

UPC: 783786070077

Type ADR-ALCUL two-conductor,one hole mount for conductor range max 1/0 Str, Min 14AWG.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Number Of Conductors

2

Number Of Mounting Holes

2

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

Documents/Support Tools

Instruction Sheet

Click here