Catalog No. : ADL100-2
Description: ADL100-2
UPC: 783786691944
Aluminum U-Bolt Connector - Cable to Cable, Run Size 2/0 to 4/0 ACSR, Tap Size 3/0 to 1000 AAC. Includes (1) Aluminum U-Bolt 5/8-11 and (2) Aluminum 5/8-11 Lock Washers and Nuts. U-Bolt Center Height 4 inches. Threaded Leg Height 2.12 inch, Center U-Bolt Leg to Center U-Bolt Leg 2.25 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
2/0 to 4/0 ACSR AWG , AAC 3/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |