Catalog No. : ADFSC-2
Description:
UPC:
Descriptors
Category |
Cast device box |
Special Features |
Copper-Free Aluminum, Stainless Steel Cover Springs and Hinge Pins Provide Increased Corrosion Resistance |
Application |
Industrial Grade Device Boxes and Raintight Covers Protect Wiring Devices, Switches, Electronic Components, and Terminal Blocks In Dry, Damp and Wet Locations |
Specifications
Material |
Aluminum Die Cast |
Cubic Capacity |
31.3 in |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
UL E28688 |
Dimensions
Size |
3/4 Inch |
Shape |
Rectangular |
Number of inlets |
2 |
Type of housing feed-through |
Thread |
Material |
Aluminium |
Colour |
Grey |