Catalog No. : ADC106/FL/A/BL
Description: STR FL SWL PA66 FITTING 106MM-BL
UPC: 5020963014864
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
|
Connection |
Straight |
|
Cable Entry |
Flanged |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 106mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
106 mm |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Revolving thread |
Y |
|
Construction type |
No thread |
|
Type of connection |
Thread |
|
Thread connection size |
None |
|
Material |
Polyamide (PA) |
|
Colour |
Black |