text.skipToContent text.skipToNavigation

Catalog No. : ADB75C3F3009A

Description:  DB-75-3W3000ALSIGDA GTU

UPC:

Conversion/upgrade kits include everything you need EntelliGuard TU trip unit and rating plug Direct acting flux shifter with automatic resetEpoxy encapsulated high-accuracy current transformersSpecially designed mounting hardware and wire harnesses with communication cable and RELT harness for easy upgrade later Detailed instruction manual Base Installation Instructions : GEH-6320 EntelliGuard Supplement Instructions : DEH-3456 Trip Unit Installation Instructions : DEH-4567 Entelliguard TU Conversion Kit Brochure : DET722 Note: Depending on your existing installation and the options ordered, additionaly accessories/devices may need to be ordered in addition to the conversion kit. Example: RELT will requires 24VDC and also needs a method to turn on RELT, which is GTURSK (RELT Switch Kit). 3009A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Breaker Conversion Kits - Update Existing Breaker

GO Schedule

KG

Specifications

Manufacturer

Westinghouse

Product Family

L8WECGA

Frame Rating Amps

3000

Circuit Breaker Type

DB-75 (3000A)

Generation

C

Wires

3 Wire

Fixed CT's

F

Current Sensor

3000 (A)

Trip Function

LSIGDA

Trip Unit Options

Ammeter

Requires 24VDC

No

Includes GTU Cat#

G2530L8XXXRXXXX

Rating Plug Cat#

GTP3000U3064

GSA Compliance

No