text.skipToContent text.skipToNavigation

Catalog No. : AD183

Description:  NON-INS FEM 187 DISC 22-18 LEN 0.64

UPC: 786210814452

Non-Insulated Female Disconnect, Length .64 Inches, Width .23 Inches, Tab Size .187x.032, Wire Range #22-#18 AWG, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick, reliable method of connection to terminal blocks and boards without the use of tools.
  • Unique construction of the female disconnect offers long-term dependability.
  • Application Tools: WT111M, WT112M, ERG4002, WT2000
  • Alternate Package Qty: AD18183

Descriptors

Category

Wire terminal disconnect

Special Features

Quick, reliable method of connection to terminal blocks and boards without the use of tools. Unique construction of the female disconnect offers long-term dependability.

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Metallic

Insulation

None

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Copper

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here