Catalog No. : AD182M
Description: NON-INS FEM 187 DISC NO22-18 MYLAR
UPC: 786210850153
Non-Insulated Female Disconnect, Length .64 Inches, Width .23 Inches, Tab Size .187x.020, Wire Range #22-#18 AWG, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
22-18 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503000 | 622701 | N/A | N/A | N/A |
| CSA | 7222000 | 622701 | N/A | N/A | N/A |
| UL | E66716 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
22-18 |