Alternate Catalog No. : AD 1
Catalog No. : AD1
Description: AD ADAPTER 1INCH
UPC: 783786691951
AD Series Adapter, Made for the ABD Aluminum Quick-Disconnect Transformer Connector Series, Aluminum, 1.375 inch x 1.562 inch x 1.750 inch. Stud Tap Size 1-14 UNS-2B , 2nd Tap Size 3/8-16 UNC-2B. includes (1) Tin Plated Screw 1-14 x .5 inch, Black Cap and Oxide Inhibiting Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compatible with ABD - Aluminum Quick-Disconnect Transformer Connector Series
- 5/8 inch Stud Size
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
1 inch Stud Size |
|
Application |
ABD Series Adapter |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1 in |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.375 inch x 1.562 inch x 1.750 inch |
Documents/Support Tools
|
SDS |