Alternate Catalog No. : ACSR 4/0 FT
Catalog No. : ACSR4/0FT
Description: AL TENSION COMP SPLICE 1/0-4/0
UPC: 783786690930
Aluminum Multi-Range Dieless Compression Splices ACSR Series - Full Tension, conductor size 1/0-4/0 Stranded Aluminum, 1/0 (6/1) - 4/0 (6/1) ACSR, 1/0 - 3/0 Stranded Copper. Length 20 inches. Diameter 1 inch, Slightly Tapered ends. Bore Depth 9-7/8 inch. Oil Stop. Oxide Inhibitor, (2) Pink Caps. Dies VC 6, 20 Crimps Min.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference, Providing Easy Identification for Easy Installation.
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength.
- Meets or Exceeds ANSI C119.4 Specification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. All splices are marked with conductor size for easy identification. Solid center stop ensures proper cable insertion. Connector Bores coated with Oxide Inhibitor and Capped to Prevent Oxidation |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 to 4/0 STR AL AWG , 1/0 (6/1) ACSR kcmil , 1/0 to 3/0 STR CU AWG |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
20 inches long |
Documents/Support Tools
|
SDS |